Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 45 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2D4-52Z |
| End size 1 | 38S |
| End size 2 | 38S |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 2 IN | 2.358 |
| Hex size 2 MM | 60.0 |
| Hex size 3 IN | 1.965 |
| Hex size 3 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2D4 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |
