Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2D9-24RNWZ |
| Complete connector | Yes |
| End size 1 | 16S |
| End size 2 | 16S |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.170 |
| Hex size 1 MM | 30.0 |
| Hex size 2 IN | 1.179 |
| Hex size 2 MM | 30.0 |
| Hex size 3 IN | 0.943 |
| Hex size 3 MM | 24.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2D9 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M24x1.5 |
| Thread size 2 | M24x1.5 |
