Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2D9-42-36EQSV |
| Complete connector | Yes |
| End size 1 | 30S |
| End size 2 | 25S |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Passivate |
| Hex size 2 IN | 1.808 |
| Hex size 2 MM | 46.000 |
| Hex size 5 IN | 1.611 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | 316L Stainless steel |
| Product serial name | 2D9 |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M42x2 |
| Thread size 2 | M36x2 |