Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2JC-24-52XZ |
| End size 1 | -24 |
| End size 2 | -52 |
| End Type 1 | Male 37 degree |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2JC |
| Thread size 1 | 1 7/8-12 UN |
