Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2JC-24-52Z |
| End size 1 | -24 |
| End size 2 | 42L |
| End Type 1 | Male 37 degree |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 2.358 |
| Hex size 2 MM | 60.0 |
| Hex size 3 IN | 1.965 |
| Hex size 3 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2JC |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | M52x2 |
