Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2MC-27-30WDEQZN |
| Complete connector | Yes |
| End size 1 | M27 |
| End size 2 | 22L |
| End type 1 | Male ISO 9974-2 type E (light duty) |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc nickel |
| Hex size 2 IN | 1.415 |
| Hex size 2 MM | 36.0 |
| Hex size 5 IN | 1.258 |
| Hex size 5 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2MC |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M27x2 |
| Thread size 2 | M30x2 |