Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2MC-48-52WDZ |
| End size 1 | M48 |
| End size 2 | 42L |
| End type 1 | Male ISO 9974-2 type E (light duty) |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 2.358 |
| Hex size 2 MM | 60.000 |
| Hex size 3 IN | 2.162 |
| Hex size 3 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2MC-WD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M48x2 |
| Thread size 2 | M52x2 |