Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2NC-02-12Z |
| End size 1 | -2 |
| End size 2 | 6L |
| End type 1 | Male pipe (NPT) |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.668 |
| Hex size 2 MM | 17.0 |
| Hex size 3 IN | 0.472 |
| Hex size 3 MM | 12.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2NC |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPT |
| Thread size 2 | M12x1.5 |
