Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2ND-12-30CNZ |
| End size 1 | -12 |
| End size 2 | 20S |
| End type 1 | Male pipe (NPT) |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 2 IN | 1.415 |
| Hex size 2 MM | 36.0 |
| Hex size 3 IN | 1.061 |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2ND |
| Thread sealant | Yes |
| Thread size 1 | 3/4-14 NPT |
| Thread size 2 | M30x2 |
