Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2TD-04-16SPXZ |
| End size 1 | -4 |
| End size 2 | -16 |
| End type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.551 |
| Hex size 5 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TD-SPX |
| Thread sealant | No |
| Thread size 1 | R 1/4-19 |
