Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2TD-04-16SPZ |
| End size 1 | -4 |
| End size 2 | 8S |
| End Type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.747 |
| Hex size 2 MM | 19.0 |
| Hex size 3 IN | 0.550 |
| Hex size 3 MM | 14.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | R 1/4 |
| Thread size 2 | M16x1.5 |
