Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2TD-06-20SPXZ |
| End size 1 | -6 |
| End size 2 | -20 |
| End type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TD-SPX |
| Thread sealant | No |
| Thread size 1 | R 3/8-19 |
