Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2TD-06-20SPZ |
| End size 1 | -6 |
| End size 2 | 12S |
| End Type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.943 |
| Hex size 2 MM | 24.0 |
| Hex size 3 IN | 0.747 |
| Hex size 3 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TD |
| Seal material | Nitrile (NBR) |
| Thread size 1 | R 3/8 |
| Thread size 2 | M20x1.5 |
