Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2TD-24-52SPZ |
| End size 1 | -24 |
| End size 2 | -52 |
| End Type 1 | Male pipe BSPT |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Zinc |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.0 |
| Hex size 5 IN | 2.165 |
| Hex size 5 MM | 55.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2TD-SP |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | R 1 1/2 |
| Thread size 2 | M52x2 |
