Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WC-28X2.0VSR |
| End size 1 | -28 |
| End size 2 | -28 |
| End type 1 | Line/hose/tube |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WC-V |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M36x1.5 |
