Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WC-35X3.0SV |
| Complete connector | Yes |
| End size 1 | -35 |
| End size 2 | -35 |
| End Type 1 | Line/hose/tube |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.0 |
| Hex size 2 IN | 1.965 |
| Hex size 2 MM | 50.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2WC |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |
