Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WC-35X3.5X |
| End size 1 | -35 |
| End size 2 | -35 |
| End Type 1 | Line/hose/tube |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Oil |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2WC |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
