Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2WC9-22-30FASRX |
| Drop dimension IN | 1.437 |
| Drop dimension MM | 36.5 |
| End size 1 | -22 |
| End size 2 | -30 |
| End Type 1 | Line/hose/tube |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 2WC9-FAX |
| Thread sealant | No |