Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2WD-10X1.5JRSV |
| Complete connector | Yes |
| End size 1 | -10 |
| End size 2 | 8S |
| End Type 1 | Male braze, metric tubing |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Passivate |
| Hex size 2 IN | 0.865 |
| Hex size 2 MM | 22.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 2WD |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 2 | M16x1.5 |
