Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 2WD-25X2.5VSR |
| Complete connector | Yes |
| End size 1 | -25 |
| End size 2 | 25S |
| End type 1 | Male braze, metric tubing |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Passivate |
| Hex size 2 IN | 1.808 |
| Hex size 2 MM | 46.000 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WD |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 2 | M36x2 |
