Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2WD-38X5.0NSR |
| End size 1 | -38 |
| End size 2 | -38 |
| End type 1 | Line/hose/tube |
| End type 2 | 24 degree DKO swivel heavy duty |
| Finish plating | Passivate |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 2WD-N |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
