Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 2WD9-20X4.0XZ |
| Drop dimension IN | 2.146 |
| Drop dimension MM | 54.5 |
| End size 1 | -20 |
| End size 2 | -20 |
| End Type 1 | 24 degree DKO swivel heavy duty |
| End type 2 | Line/hose/tube |
| Finish plating | Zinc |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2WD-X |
| Thread sealant | No |