Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 3C-18SV |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | 12L |
| End Type 1 | 24 degree DKO swivel light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.858 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.865 |
| Hex size 2 MM | 22.000 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 3C |
| Seal material | Fluorocarbon (FKM) |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
