Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 3D-16XZN |
| End size 1 | -16 |
| End size 2 | -16 |
| End Type 1 | 24 degree DKO swivel light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc nickel |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 3D-X |
| Thread sealant | No |