Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 3D-30CPZ |
| End size 1 | -30 |
| End size 2 | -30 |
| End Type 1 | 24 degree DKO swivel light duty |
| End type 2 | 24 degree DKO swivel light duty |
| Finish plating | Zinc |
| Hex size 1 IN | 1.417 |
| Hex size 1 MM | 36.0 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Thread sealant | No |
| Thread size 1 | M30x1.5 |
| Thread size 2 | M30x1.5 |