Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4C-14CPZD |
| End size 1 | 8L |
| End Type 1 | 24 degree tube port light duty |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 0.550 |
| Hex size 2 MM | 14.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4C |
| Thread size 1 | M14x1.5 |
