Straight Adapters 4B-02Z (RIGHT)

ADAPTER-PLUG, 4C-JRY1, 18, AN

4C-18JRSRY1

Catalog item:

4C-18JRSRY1


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item4C-18JRSRY1
End size 1-18
End type 124 degree tube port light duty
Hex size 5 IN0.748
Hex size 5 MM19.0
Item TypeAdapter-plug
Product material304 Stainless steel
Product serial name4C-JRY1
Thread sealantNo
Thread size 1M18x1.5