Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4C-36Z |
| End size 1 | 28L |
| End Type 1 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 2 IN | 1.611 |
| Hex size 2 MM | 41.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4C |
| Thread size 1 | M36x2 |
