Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| End size 1 | 6S |
| End type 1 | 24 degree tube port heavy duty |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 0.550 |
| Hex size 2 MM | 14.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4D |
| Thread size 1 | M14x1.5 |
