Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4D-16Z |
| End size 1 | 8S |
| End Type 1 | 24 degree tube port heavy duty |
| Finish plating | Zinc |
| Hex size 2 IN | 0.668 |
| Hex size 2 MM | 17.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4D |
| Thread size 1 | M16x1.5 |
