Straight Adapters 4B-02Z (RIGHT)

ADAPTER-PLUG, 4D-EQX, 30, CS

4D-30EQXZD

Catalog item:

4D-30EQXZD


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item4D-30EQXZD
End size 1-30
End type 124 degree tube port heavy duty
Finish platingDura-Kote
Hex size 5 IN1.260
Hex size 5 MM32.0
Item TypeAdapter-plug
Product materialCarbon steel
Product serial name4D-EQX
Thread sealantNo
Thread size 1M30x2