Straight Adapters 4B-02Z (RIGHT)

Adapter-PLUG,4D,20S,CS,ZN

4D-30ZN


Tools

Product specifications

Characteristic
Value
BrandWinner by Danfoss
Complete connectorYes
End size 120S
End type 124 degree tube port heavy duty
Finish platingZinc nickel
Hex size 5 IN1.258
Hex size 5 MM32.0
Item typeAdapter-plug
Product materialCarbon steel
Product serial name4D
Thread sealantNo
Thread size 1M30x2