Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 4D-36ZD |
| End size 1 | 25S |
| End type 1 | 24 degree tube port heavy duty |
| Finish plating | Dura-Kote |
| Hex size 2 IN | 1.611 |
| Hex size 2 MM | 41.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 4D |
| Thread size 1 | M36x2 |
