Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5CM-12-10Z |
| End size 1 | 6L |
| End size 2 | M10 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | Female ORB port Metric |
| Finish plating | Zinc |
| Hex size 3 IN | 1.061 |
| Hex size 3 MM | 27.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 5CM |
| Thread size 1 | M12x1.5 |
| Thread size 2 | M10x1 |