Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5CT-16-04JRSVRNW |
| Complete connector | Yes |
| End size 1 | 10L |
| End size 2 | -4 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | Female pipe BSPT |
| Finish plating | Passivate |
| Hex size 1 IN | 0.741 |
| Hex size 1 MM | 19.000 |
| Hex size 5 IN | 0.747 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-straight |
| Product material | 316L Stainless steel |
| Product serial name | 5CT |
| Thread sealant | No |
| Thread size 1 | M16x1.5 |
| Thread size 2 | R 1/4 |