Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 5DB-36-12SRRNW |
| Complete connector | Yes |
| End size 1 | 25S |
| End size 2 | -12 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | Female ORB port BSPP |
| Finish plating | Passivate |
| Hex size 1 IN | 1.794 |
| Hex size 1 MM | 46.000 |
| Hex size 3 IN | 1.611 |
| Hex size 3 MM | 41.0 |
| Item type | Adapter-straight |
| Product material | 304 Stainless steel |
| Product serial name | 5DB |
| Thread size 1 | M36x2 |
| Thread size 2 | G 3/4 |
