Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6BC-08-26WDLNZ |
| End size 1 | -8 |
| End size 2 | 18L |
| End Type 1 | Male 1179-2 BSPP type E (light duty) |
| End type 2 | 24 degree tube port light duty bulkhead |
| Finish plating | Zinc |
| Hex size 2 IN | 1.415 |
| Hex size 2 MM | 36.000 |
| Hex size 3 IN | 1.258 |
| Hex size 3 MM | 32.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6BC-WDLN |
| Seal material | Nitrile (NBR) |
| Thread size 1 | G 1/2-14 |
| Thread size 2 | M26x1.5 |
