Straight Adapters 6C-16Z (RIGHT)

ADAPTER-STR, 6C-L150LN, 22/22, CZ

6C-30L150LNZ

Catalog item:

6C-30L150LNZ


Tools

Product specifications

Characteristic
Value
Angle shapeStraight
BrandWinner by Danfoss
Catalog Item6C-30L150LNZ
End size 1-22
End size 2-22
End type 124 degree tube port heavy duty
End type 224 degree tube port light duty bulkhead
Finish platingZinc
Hex size 1 IN1.417
Hex size 1 MM36.0
Hex size 5 IN1.417
Hex size 5 MM36.0
Item TypeAdapter-straight
Product materialCarbon steel
Product serial name6C-L150LN
Thread sealantNo
Thread size 1M30x2
Thread size 2M30x2