Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6C-52LNZ |
| End size 1 | 42L |
| End size 2 | 42L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty bulkhead |
| Finish plating | Zinc |
| Hex size 2 IN | 2.555 |
| Hex size 2 MM | 65.000 |
| Hex size 3 IN | 2.358 |
| Hex size 3 MM | 60.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6C-LN |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |
