Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6C9-18LNSR |
| Complete connector | Yes |
| Drop dimension IN | 0.945 |
| Drop dimension MM | 24.0 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 2 IN | 0.943 |
| Hex size 2 MM | 24.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item Type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 6C9 |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
