Elbow Adapters 6C9-12LNZ (RIGHT)

ADAPTER-ELB, 6C9, 15/15, AP

6C9-22SV

Catalog item:

6C9-22SV


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item6C9-22SV
Drop dimension IN1.102
Drop dimension MM28.0
End size 1-15
End size 2-15
End type 124 degree tube port light duty
End type 224 degree tube port light duty
Finish platingPassivate
Hex size 5 IN0.748
Hex size 5 MM19.0
Item TypeAdapter-elbow
Product material316L Stainless steel
Product serial name6C9
Thread sealantNo
Thread size 1M22x1.5
Thread size 2M22x1.5