Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6C9-36JRSR |
| Drop dimension IN | 1.496 |
| Drop dimension MM | 38.00 |
| End size 1 | -28 |
| End size 2 | -28 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 5 IN | 1.417 |
| Hex size 5 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | 6C9-JR |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |