Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| End size 1 | 28L |
| End size 2 | 28L |
| End type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty bulkhead |
| Finish plating | Zinc |
| Hex size 3 IN | 1.415 |
| Hex size 3 MM | 36.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6C9 |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |
