Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6C9-45XZ |
| Drop dimension IN | 1.772 |
| Drop dimension MM | 45.00 |
| End size 1 | -35 |
| End size 2 | -35 |
| End Type 1 | 24 degree tube port light duty |
| End type 2 | 24 degree tube port light duty |
| Finish plating | Zinc |
| Hex size 5 IN | 1.614 |
| Hex size 5 MM | 41.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6C9-X |
| Thread sealant | No |
| Thread size 1 | M45x2 |
| Thread size 2 | M45x2 |