Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6CE9-18LNSVRNW |
| Complete connector | Yes |
| End size 1 | 12L |
| End size 2 | -18 |
| End type 1 | 24 degree tube port light duty |
| Finish plating | Passivate |
| Hex size 1 IN | 0.858 |
| Hex size 1 MM | 22.000 |
| Hex size 2 IN | 0.943 |
| Hex size 2 MM | 24.000 |
| Hex size 5 IN | 0.668 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | 316L Stainless steel |
| Product serial name | 6CE9 |
| Special requirement | SPECIAL FOR CUSTOMER |
| Thread sealant | No |
| Thread size 1 | M18x1.5 |
| Thread size 2 | M18x1.5 |
