Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6D-20EQZNY1 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 Male Heavy Duty bulkhead |
| Hex size 5 IN | 1.063 |
| Item Type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6D-EQZNY1 |
| Thread sealant | No |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M20x1.5 |
