Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 6D-36EQZN |
| End size 1 | -25 |
| End size 2 | -25 |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 Male Heavy Duty bulkhead |
| Finish plating | Zinc nickel |
| Hex size 5 IN | 1.811 |
| Hex size 5 MM | 46.0 |
| Item type | Adapter-straight |
| Product serial name | 6D-EQ |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Thread size 2 | M36x2 |