Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | 6D-52Z |
| End size 1 | 38S |
| End size 2 | 38S |
| End Type 1 | 24 degree tube port heavy duty |
| End Type 2 | 24 Male Heavy Duty bulkhead |
| Finish plating | Zinc |
| Hex size 3 IN | 2.555 |
| Hex size 3 MM | 65.000 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 6D |
| Thread size 1 | M52x2 |
| Thread size 2 | M52x2 |
