Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Winner by Danfoss |
| Catalog Item | 6D9-20LNZ |
| End size 1 | 12S |
| End size 2 | 12S |
| End Type 1 | 24 degree tube port heavy duty |
| End type 2 | 24 Male Heavy Duty bulkhead |
| Finish plating | Zinc |
| Hex size 2 IN | 1.061 |
| Hex size 2 MM | 27.0 |
| Hex size 3 IN | 0.668 |
| Hex size 3 MM | 17.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 6D9-LN |
| Thread size 1 | M20x1.5 |
| Thread size 2 | M20x1.5 |
