Elbow Adapters 6C9-12LNZ (RIGHT)

ADAPTER-ELB, 6D9-LNEQ, 20/20, CS

6D9-30LNEQZD

Catalog item:

6D9-30LNEQZD


Tools

Product specifications

Characteristic
Value
Angle shape90 Degree
BrandWinner by Danfoss
Catalog Item6D9-30LNEQZD
Drop dimension IN1.457
Drop dimension MM37.0
End size 1-20
End size 2-20
End type 124 degree tube port heavy duty
End type 224 Male Heavy Duty bulkhead
Finish platingDura-Kote
Hex size 5 IN1.063
Hex size 5 MM27.0
Item TypeAdapter-elbow
Product serial name6D9-LNEQ
Thread sealantNo
Thread size 1M30x2
Thread size 2M30x2